PPH. 73MPXT. BW6 - Extreme ball valve, PP-H body, Butt welding - PE 100 / SDR 11, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate

Manufacturer CEPEX
Description Extreme ball valve, PP-H body, Butt welding - PE 100 / SDR 11, Seating joints in PTFE, O-Rings in food grade EPDM, Throttle plate, PPH. 73MPXT. BW6 - D: 75, Code: 67473
Part number 3973275PEMPXT
Part number1 67473
Material PP-H
DN (mm) 65
PN (bar) 6
Diameter 75
Length 324
Outer diameter 146
Omniclass number 23.27.33.13
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Kontakt leverandøren

CEPEX

CEPEX

Fluid handling experts

Google Map