LA37

Manufacturer LINAK
Description 00 - LA37 15,000N, 1000mm Stroke Length, Trunnion mounted
Part Number LA37 ST1000
Actuator Type LA37 Trunnion mounted
Note Different options available too
Force (N) 15,000
Self Lock (N) 20,000
Stroke Length (mm) 1000
Voltage (V) 24
Speed Full-Load (mm/s) 3
Speed No Load (mm/s) 3.2
Build-in (mm) (retracted) 1347
Integrated Controller IC advanced
IP Degree IP66
Typical Full Load (A) 10.0
Duty Cycle Full Load 10
Spindle Pitch 2.5
Cable(s) Exchangeable, not included
Remark Please contact for other options
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Part NumberDescriptionActuator TypeNoteForce (N)Self Lock (N)Stroke Length (mm)Voltage (V)Speed Full-Load (mm/s)Speed No Load (mm/s)Build-in (mm) (retracted)Integrated ControllerIP DegreeTypical Full Load (A)Duty Cycle Full LoadSpindle PitchCable(s)Remark
LA37 Standard00 - LA37 15,000N, 100-600mm Stroke LengthLA37Different options available too15,00020,000100 - 6002433.2300 + Stroke LenghtIC advancedIP6610.0102.5Exchangeable, not includedPlease contact for other options
LA37 ST50000 - LA37 15,000N, 500mm Stroke Length, Trunnion mountedLA37 Trunnion mountedDifferent options available too15,00020,0005002433.2847IC advancedIP6610.0102.5Exchangeable, not includedPlease contact for other options
LA37 ST70000 - LA37 15,000N, 750mm Stroke Length, Trunnion mountedLA37 Trunnion mountedDifferent options available too15,00020,0007502433.21097IC advancedIP6610.0102.5Exchangeable, not includedPlease contact for other options
LA37 ST100000 - LA37 15,000N, 1000mm Stroke Length, Trunnion mountedLA37 Trunnion mountedDifferent options available too15,00020,00010002433.21347IC advancedIP6610.0102.5Exchangeable, not includedPlease contact for other options

Produktbeskrivelse

Tough applications require equally tough actuator solutions. The actuator LA37 is specifically developed for heavy-duty applications in harsh environments, where there is a need for high lifting capacity and holding force.

Customized options possible when ordered in large numbers, please contact local LINAK office

Kontakt leverandøren

LINAK

LINAK

LINAK is a leading expert in electric linear actuator systems

Google Map