BA9S steady light led lamps

Manufacturer New Elfin
Description Yellow multi-chip led lamp, BA9S, 36 V AC-DC, steady light
Part Number 010BA9SLG36
Colour Yellow
Models AC/DC 36V-7mA
Pack 5
Weight - gr 2,000
Customs Tariff No. 8539500000
GTIN 8052878000530
Approvals CE
Compliance with standards IEC-EN61347-2-13, IEC-EN62471, IEC-EN55015,
Compliance to EMC standards IEC-EN61547, IEC-EN61000-3-2, IEC-EN61000-3-3
Lighting type LED bulb
Bulb base Ba9S bayonet (EN-IEC60061-1)
Signalling type Steady
Operating temperatures -25° ÷ +60°C
Voltage tolerance Vn +10% / -20%
Electrical life 50.000h
Warranty period 18 months
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Kontakt leverandøren

New Elfin

New Elfin

New Elfin is a manufacturer of control pushbuttons, pilot lights, mushroom buttons, emergency buttons, an important line of items for control and monitoring safety, from two-handed control panels to flashing voltage presence devices.

Google Map