200 W (1/4 HP) KIIS Series Three-Phase AC Motors & Gear Motors

Manufacturer Oriental Motor U.S.A. Corp.
Description 200 W (1/4 HP) Three-Phase AC Motor with Right-Angle Hollow Shaft Gearhead (9:1 Gear Ratio), 7IK200VES3T2-9RHS
Manufacturer Part Number 7IK200VES3T2-9RHS
E-Shop link https://orientalmotor.thomasnet-navigator.com/item/kiis-series-three-phase-motors-for-inverters/200-kiis-series-three-phase-ac-motors-gear-motors/7ik200ves3t2-9rhs
Type Terminal Box
Motor Type Induction
Motor Frame Size (in.sq.) 4.33
Output Power 200 W (1/4 HP)
Shaft/Gear Type Right-Angle Hollow Shaft Hypoid Gearhead
Rated Speed (rpm) 200
Electromagnetic Brake Not Equipped
Voltage (VAC) Three-Phase 220/240 VAC
Frequency (Hz) 60|50
Gear Ratio (X:1) 9
Connection Type Terminal Box
Components 7GV9RHS [Gearhead]|7IK200VGV-ES3T2 [Motor]
Safety Standards UL|CCC|CE
Ambient Humidity 85% or less (noncondensing)
Degree of Protection IP66
Frame Size (in.) 4.33
Frame Size (mm) 110
Output Power Search
Rated Torque (N·m) 8.9
Rated Torque (lb-in) 78
Motor Type (Search) Constant Speed Motor
Voltage (VAC) Search Three-Phase 200/220/230 VAC
Motor Series KII / KIIS Series AC Motor & Gear Motors
Thermal Class 130 (B)
Permissible Thrust Load (lb) 67
Permissible Thrust Load (N) 300
Output Shaft Metric
Output Shaft Diameter 25 mm
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Manufacturer Part NumberTypeMotor TypeMotor Frame Size (in.sq.)Output PowerShaft/Gear TypeRated Speed (rpm)Electromagnetic BrakeVoltage (VAC)Frequency (Hz)Gear Ratio (X:1)Connection TypeComponentsSafety StandardsAmbient HumidityDegree of ProtectionFrame Size (in.)Frame Size (mm)Output Power SearchRated Torque (N·m)Rated Torque (lb-in)Motor Type (Search)Voltage (VAC) SearchMotor SeriesThermal ClassPermissible Thrust Load (lb)Permissible Thrust Load (N)Output ShaftOutput Shaft Diameter
7IK200VAS-ES3T2Terminal BoxInduction4.33200 W (1/4 HP)Round Shaft (No Gearhead)1700Not EquippedThree-Phase 220/240 VAC60|50 Terminal Box UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)1.3511.94Constant Speed MotorThree-Phase 200/220/230 VACKII / KIIS Series AC Motor & Gear Motors130 (B)6.730Metric14 mm
7IK200VAS-EU3T2Terminal BoxInduction4.33200 W (1/4 HP)Round Shaft (No Gearhead)1700Not EquippedThree-Phase 380/400/415 VAC60|50 Terminal Box UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)1.3511.94Constant Speed MotorThree-Phase 380/415 VACKII / KIIS Series AC Motor & Gear Motors130 (B)6.730Metric14 mm
7IK200VES3T2-5STerminal BoxInduction4.33200 W (1/4 HP)Parallel Shaft Gearhead360Not EquippedThree-Phase 220/240 VAC60|505Terminal Box7IK200VGV-ES3T2 [Motor]|7GV5BS [Gearhead]UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)6.153Constant Speed MotorThree-Phase 200/220/230 VACKII / KIIS Series AC Motor & Gear Motors130 (B)45200Metric22 mm
7IK200VES3T2-10STerminal BoxInduction4.33200 W (1/4 HP)Parallel Shaft Gearhead180Not EquippedThree-Phase 220/240 VAC60|5010Terminal Box7IK200VGV-ES3T2 [Motor]|7GV10BS [Gearhead]UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)12.2107Constant Speed MotorThree-Phase 200/220/230 VACKII / KIIS Series AC Motor & Gear Motors130 (B)45200Metric22 mm
7IK200VES3T2-15STerminal BoxInduction4.33200 W (1/4 HP)Parallel Shaft Gearhead120Not EquippedThree-Phase 220/240 VAC60|5015Terminal Box7IK200VGV-ES3T2 [Motor]|7GV15BS [Gearhead]UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)18.2161Constant Speed MotorThree-Phase 200/220/230 VACKII / KIIS Series AC Motor & Gear Motors130 (B)45200Metric22 mm
7IK200VES3T2-20STerminal BoxInduction4.33200 W (1/4 HP)Parallel Shaft Gearhead90Not EquippedThree-Phase 220/240 VAC60|5020Terminal Box7IK200VGV-ES3T2 [Motor]|7GV20BS [Gearhead]UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)24.3210Constant Speed MotorThree-Phase 200/220/230 VACKII / KIIS Series AC Motor & Gear Motors130 (B)45200Metric22 mm
7IK200VES3T2-30STerminal BoxInduction4.33200 W (1/4 HP)Parallel Shaft Gearhead60Not EquippedThree-Phase 220/240 VAC60|5030Terminal Box7IK200VGV-ES3T2 [Motor]|7GV30BS [Gearhead]UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)34.8300Constant Speed MotorThree-Phase 200/220/230 VACKII / KIIS Series AC Motor & Gear Motors130 (B)90400Metric22 mm
7IK200VES3T2-50STerminal BoxInduction4.33200 W (1/4 HP)Parallel Shaft Gearhead36Not EquippedThree-Phase 220/240 VAC60|5050Terminal Box7IK200VGV-ES3T2 [Motor]|7GV50BS [Gearhead]UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)58.1510Constant Speed MotorThree-Phase 200/220/230 VACKII / KIIS Series AC Motor & Gear Motors130 (B)90400Metric22 mm
7IK200VES3T2-100STerminal BoxInduction4.33200 W (1/4 HP)Parallel Shaft Gearhead18Not EquippedThree-Phase 220/240 VAC60|50100Terminal Box7IK200VGV-ES3T2 [Motor]|7GV100BS [Gearhead]UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)70610Constant Speed MotorThree-Phase 200/220/230 VACKII / KIIS Series AC Motor & Gear Motors130 (B)90400Metric22 mm
7IK200VEU3T2-5STerminal BoxInduction4.33200 W (1/4 HP)Parallel Shaft Gearhead360Not EquippedThree-Phase 380/400/415 VAC60|505Terminal Box7GV5BS [Gearhead]|7IK200VGV-EU3T2 [Motor]UL|CCC|CE85% or less (noncondensing)IP664.33110200 W (1/4 HP)6.153Constant Speed MotorThree-Phase 380/415 VACKII / KIIS Series AC Motor & Gear Motors130 (B)45200Metric22 mm

Kontakt leverandøren

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map