STS17.2 Pipeline Connector

Manufacturer Spirax Sarco
Description STS17.2 Compact pipeline connector steam trapping station 1/2" NPT Stainless Steel
Part Number STS17.2_DN15_(1/2")_NPT_9091
Connection Size DN15 (1/2")
Connection Type Screwed
Connection Detail NPT
Weight 3.6 Kg
Primary Material Group Stainless Steel
Primary Material Standard/Grade ASTM A351 CF8
Body Design Conditions PN40
PMO - Maximum Operating Pressure 17.5 Bar g
PMA - Maximum Allowable Pressure 40 Bar g @ 120°C
TMO - Maximum Operating Temperature 230°C @ 10 Bar g
TMA - Maximum Allowable Temperature 230°C @ 10 Bar g
Minimum Allowable Temperature -10°C
Minimum Operating Temperature -10°C
Cold Hydraulic Test Pressure 60 Bar g
Variant STS17.2
CAD-modeller

Valg af produkter

CADPart NumberDescriptionPart NumberConnection SizeConnection TypeConnection DetailWeightPrimary Material GroupPrimary Material Standard/GradeBody Design ConditionsPMO - Maximum Operating PressurePMA - Maximum Allowable PressureTMO - Maximum Operating TemperatureTMA - Maximum Allowable TemperatureMinimum Allowable TemperatureMinimum Operating TemperatureCold Hydraulic Test PressureVariant
 STS17.2_DN15_(1/2")_ASME_150_8792STS17.2 Compact Pipeline Connector Steam Trapping Station (Double Station) DN15 ASME 150 Stainless SteelSTS17.2_DN15_(1/2")_ASME_150_8792DN15 (1/2")FlangedASME 1506.17 KgStainless SteelASTM A351 CF8PN4013.2 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2
Ingen CAD er tilgængeligSTS17.2_DN15_(1/2")_ASME_150_5060STS17.2 Compact pipeline connector steam trapping station DN15 ASME 150 Stainless SteelSTS17.2_DN15_(1/2")_ASME_150_5060DN15 (1/2")FlangedASME 150 Stainless SteelASTM A351 CF8PN4013.2 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2
 STS17.2_DN15_(1/2")_ASME_150_9392STS17.2 Compact pipeline connector steam trapping station DN15 ASME 150 Stainless SteelSTS17.2_DN15_(1/2")_ASME_150_9392DN15 (1/2")FlangedASME 150 Stainless SteelASTM A351 CF8PN4013.2 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2
Ingen CAD er tilgængeligSTS17.2_DN15_(1/2")_ASME_300_5080STS17.2 Compact pipeline connector steam trapping station DN15 ASME 300 Stainless SteelSTS17.2_DN15_(1/2")_ASME_300_5080DN15 (1/2")FlangedASME 300 Stainless SteelASTM A351 CF8PN4017.5 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2
 STS17.2_DN15_(1/2")_ASME_300_9397STS17.2 Compact pipeline connector steam trapping station DN15 ASME 300 Stainless SteelSTS17.2_DN15_(1/2")_ASME_300_9397DN15 (1/2")FlangedASME 300 Stainless SteelASTM A351 CF8PN4017.5 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2
Ingen CAD er tilgængeligSTS17.2_DN15_(1/2")_BSP_5000STS17.2 Compact pipeline connector steam trapping station 1/2" BSP Stainless SteelSTS17.2_DN15_(1/2")_BSP_5000DN15 (1/2")ScrewedBSP Stainless SteelASTM A351 CF8PN4017.5 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2
 STS17.2_DN15_(1/2")_BSP_8400STS17.2 Compact pipeline connector steam Double station 1/2" BSP Stainless SteelSTS17.2_DN15_(1/2")_BSP_8400DN15 (1/2")ScrewedBSP5.32 KgStainless SteelASTM A351 CF8PN4017.5 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2
 STS17.2_DN15_(1/2")_BSP_9000STS17.2 Compact pipeline connector steam trapping station 1/2" BSP Stainless SteelSTS17.2_DN15_(1/2")_BSP_9000DN15 (1/2")ScrewedBSP3.6 KgStainless SteelASTM A351 CF8PN4017.5 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2
Ingen CAD er tilgængeligSTS17.2_DN15_(1/2")_NPT_5020STS17.2 Compact pipeline connector steam trapping station 1/2" NPT Stainless SteelSTS17.2_DN15_(1/2")_NPT_5020DN15 (1/2")ScrewedNPT Stainless SteelASTM A351 CF8PN4017.5 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2
Ingen CAD er tilgængeligSTS17.2_DN15_(1/2")_NPT_9091STS17.2 Compact pipeline connector steam trapping station 1/2" NPT Stainless SteelSTS17.2_DN15_(1/2")_NPT_9091DN15 (1/2")ScrewedNPT3.6 KgStainless SteelASTM A351 CF8PN4017.5 Bar g40 Bar g @ 120°C230°C @ 10 Bar g230°C @ 10 Bar g-10°C-10°C60 Bar gSTS17.2

Produktbeskrivelse

The STS17.2 compact pipeline connector steam trapping station has been designed to provide a convenient ready to install trapping solution, which includes: upstream and downstream isolation valves (2), body incorporating quickfit connector + strainer (1) and check valve blanking plug (16).

Kontakt leverandøren

Spirax Sarco

Spirax Sarco

Spirax Sarco is the world leader in high quality products for the control and efficient use of steam and other industrial fluids. To request 3D CAD Models that are currently not available on this site, please contact CADenquiries@spiraxsarco.com.

Google Map