TE Connectivity
TE Connectivity

3-Phase Filters

Manufacturer TE Connectivity
Description 180BCF6R=F8240F - 180BCF6R
Part Number 3-1609989-8
URL https://www.te.com/usa-en/product-3-1609989-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Corcom BCF
Also Known As (Marketing Alias) 180BCF6R
Leakage Current (Max) (250VAC, 50Hz) [MAMP] 32
Operating Temperature Range [DEGC] -10 – 40
Voltage (Max) [VAC] 480
Current Rating [AMP] 180
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter

Index Selector Part Number Description Product Documentation Series Also Known As (Marketing Alias) Leakage Current (Max) (250VAC, 50Hz) [MAMP] Operating Temperature Range [DEGC] Voltage (Max) [VAC] Current Rating [AMP]
1 1 3-1609989-8 180BCF6R=F8240F - 180BCF6R Product Documentation Corcom BCF 180BCF6R 32 -10 – 40 480 180