SmartSolar MPPT 75/10, 75/15, 100/15 & 100/20

Solar charge controller

Manufacturer Victron Energy
Description SmartSolar MPPT 75/10
Manufacturer Part Number SCC075010060R
Connection 6 mm² / AWG10
Max. continuous load current 15A
Battery voltage 12/24V
Rated charge current 10A
Max. PV open circuit voltage 75V
Protection category IP43 (electronic components), IP22 (connection area)
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

A solar charger gathers energy from your solar panels, and stores it in your batteries. Using the latest, fastest technology, SmartSolar maximises this energy-harvest, driving it intelligently to achieve full charge in the shortest possible time. SmartSolar maintains battery health, extending its life.

The SmartSolar charge controller will even recharge a severely depleted battery. It can operate with a battery voltage as low as 0 Volts, provided the cells are not permanently sulphated or otherwise damaged.

Kontakt leverandøren

Victron Energy

Victron Energy

Victron Energy - the professional choice for independent electric power.

Google Map