Nutrunners - LTP - Pistol Grip - Non reversible

Manufacturer Atlas Copco
Description LTP61 PH170-13 with square drive 1/2 inch
Part number 8431080712
Sound pressure 80 dB(A)
Sound standard ISO15744
Sound uncertainty 3 dB(A)
EAC certified Yes
EC standard ISO 11148-6
Model type Pistol
Shut-off Yes
WEEE 0
EU directives 2006/42/EC
Reversible No
CS distance 34 mm
Air inlet 3/8 inch
Spline/Wave type 3
Vibration standard ISO28927-2
Vibration value <2.5 m/s²
Max working pressure 7 bar (100 psi)
Sound power 91 dB(A)
Torque range at 6.3 bar max 180 Nm (135 ft lb)
Torque range at 6.3 bar min 100 Nm (75 ft lb)
Air consumption at free speed 42 cfm (20 l/s)
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Produktbeschreibung

With the LTP61 range of pistol grip nutrunners from Atlas Copco you get the highest possible torque and speed in relation to the weight of the tool. Fast, accurate and highly operator friendly, the tools are reversible for maximum flexibility. The rotary dial mounted on the tool allows the operator to select different torque levels without changing the tool. The LTP61 is ideal for situations where several different assembly operations take place, multi-stage tightening operations are required and several different torque settings are needed.

Features

  • Equipped with twin motors and a shut-off valve
  • Rundown is twice as fast as the LTP51
  • Extremely high torque output to weight ratio
  • High torque accuracy
  • A reversible tool with fixed positions for both forward and reverse

Benefits

  • Superior speed and accuracy
  • Ensures torque repeatability
  • Operator friendly

Service Solutions

  • Install your products fast and right at the first time
  • Repair, calibrate or maintain your tools to ensure a durable performance

Kontaktdaten

Atlas Copco - Assembly Tools and Solutions

Atlas Copco - Assembly Tools and Solutions

Compressor Technique - Construction and Mining Technique - Industrial Technique

  • Atlas Copco Applications Industrielles S.A.

    Atlas Copco Applications Industrielles S.A.
    ZI du Vert Galant
    2, Avenue de l'Eguillette
    BP 7112
    95054 CERGY PONTOISE Cedex
    Frankreich
    https://www.atlascopco.com/

Google Map