Hydraulic cylinders, mill type design ISO 6020/1

Manufacturer BOSCH REXROTH
Description Hydraulic cylinders, mill type design ISO 6020/1 - CDM1MT4/63/36/1000A2X/B44CGUMWW XV=250
Part Number CDM1MT4/63/36/1000A2X/B44CGUMWW XV=250
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Part NumberDescriptionHole (inch)Max Pressure (bar)Piston Diameter (mm)Rod Diameter (mm)Double RodStroke (mm)FixationTrunnion Position (XV) (mm)CushioningStandardMaterialConnectingHole PositionPurge PositionPiston tightness typeProtectionFluidPurgeAnalog SensorDetector
CDM1MF1/40/28/50A2X/B11HHUMWWHydraulic cylinders, mill type design ISO 6020/1 - CDM1MF1/40/28/50A2X/B11HHUMWW1/2"1604028No50MF10NoISO 6020/1Stainless SteelGas thread (ISO 1179/1) 1-1 2-2Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon
CDM1MP5/40/28/25A2X/B11HHDMWWHydraulic cylinders, mill type design ISO 6020/1 - CDM1MP5/40/28/25A2X/B11HHDMWW1/2"1604028No25MP50Both sides, self-adjustingISO 6020/1Stainless SteelGas thread (ISO 1179/1) 1-1 2-2Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon
CDM1MT4/160/90/500A2X/B11HGUMWW XV=347Hydraulic cylinders, mill type design ISO 6020/1 - CDM1MT4/160/90/500A2X/B11HGUMWW XV=3471" 1/416016090No500MT4347NoISO 6020/1Stainless SteelGas thread (ISO 1179/1) 1-1 2-2Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon
CDM1MT4/100/56/775A2X/B11HGUMWW XV=436Hydraulic cylinders, mill type design ISO 6020/1 - CDM1MT4/40/28/360A2X/B11HGDMWW XV=2251"16010056No775MT4436NoISO 6020/1Stainless SteelGas thread (ISO 1179/1) 1-1 2-2Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon
CDM1MT4/40/28/360A2X/B11HGDMWW XV=225Hydraulic cylinders, mill type design ISO 6020/1 - CDM1MT4/40/28/360A2X/B11HGDMWW XV=2251/2"1614028No360MT4225Both sides, self-adjustingISO 6020/1Stainless SteelGas thread (ISO 1179/1) 1-1 2-2Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon
CDM1MP5/80/56/310A2X/B11HHUMWWHydraulic cylinders, mill type design ISO 6020/1 - CDM1MP5/80/56/310A2X/B11HHUMWW3/4"1608056No310MP50NoISO 6020/1Stainless SteelGas thread (ISO 1179/1) 1-1 2-2Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon
CDM1MF2/40/22/50A2X/B11HGDMWWHydraulic cylinders, mill type design ISO 6020/1 - CDM1MF2/40/22/50A2X/B11HGDMWW1/2"1604022No50MF20Both sides, self-adjustingISO 6020/1Stainless SteelGas thread (ISO 1179/1) 1-1 2-2Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon
CDM1MF2/40/22/65A2X/B11HGDMWWHydraulic cylinders, mill type design ISO 6020/1 - CDM1MF2/40/22/65A2X/B11HGDMWW1/2"1604022No65MF20Both sides, self-adjustingISO 6020/1Stainless SteelGas thread (ISO 1179/1) 1-1 2-2Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon
CDM1MP5/63/36/1750A2X/B11CGDMWWHydraulic cylinders, mill type design ISO 6020/1 - CDM1MP5/63/36/1750A2X/B11CGDMWW3/4"1606336No1750MP50Both sides, self-adjustingISO 6020/1Stainless SteelGas thread (ISO 1179/1) 1-1 2-2Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon
CDM1MT4/63/36/1000A2X/B44CGUMWW XV=250Hydraulic cylinders, mill type design ISO 6020/1 - CDM1MT4/63/36/1000A2X/B44CGUMWW XV=2503/4"1606336No1000MT4250NoISO 6020/1Stainless SteelGas thread (ISO 1179/1) 4-4 1-1Seals PTFE/TPE/NBRHardened/chromedMineral oil DIN 51524 HL, HLPYesNonon

Dokumentation

Kontaktdaten

BOSCH REXROTH

BOSCH REXROTH

Hydraulics

Google Map