Block Cylinders – Double Acting, B1.5094, 100mm Long Stroke (Metric)

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Block Cylinders – Double Acting, B1.5094 100mm, Long Stroke (Metric)
Manufacturer Part Number CLR-1541-195
Material Steel
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Produktbeschreibung

7250 psi maxDouble ActingCompact design with many applications. Easy to mount on flat surfaces, horizontally or vertically. Excellent for punching, pressing, and assembly operations, with very high forces available.
These double-acting cylinders can also be used for pulling, by reversing the A and B ports.Available in six inch sizes and eight metric sizes, with a choice of stroke length. Push force at 7250 psi:            2250 Lbs             5500 Lbs
            9000 Lbs
          14100 Lbs
          22100 Lbs
          35100 Lbs
          56600 Lbs
          88100 Lbs

Kontaktdaten

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map