DeZURIK Slurry Knife Gate Valves, Long Body (KSL-LA)

Manufacturer DeZURIK
Description DeZURIK Brand KSL-LA-10'' (250mm) Valve, F1 - Flange 100 PSI CWP, Hydraulic Cylinder: CY-HC3.25 (3.25'' Diameter)
Part number KSL-LA_10_F1_CY-HC3.25_0
URL https://www.dezurik.com/products/product-line/gate-valves/knife-gate-valves/dezurik-slurry-knife-gate-valves-ksl//71/121/
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Valve Size
End Connection / Pressure Rating
F1 - Flange 100 PSI CWP
Flange Seals
Standard
Actuator Type
Cylinder Size
3.25'' Diameter
Actuator Position

Kontaktdaten

DeZURIK

DeZURIK

DeZURIK is the innovative global leader in valve technologies for water and wastewater treatment as well as industrial applications including pulp and paper, chemical and petrochemical, power, mining and other process industries. Recognized worldwide for high quality and superior performance, DeZURIK products increase accuracy, durability, reliability and customer profitability

Google Map