Belleville Disc Springs - MB Series - Carbon steel

Manufacturer Gardner Spring, Inc.
Description Belleville Disc Spring 0.343 OD x 0.164 ID x 0.013 t x 0.024 OAH Carbon Steel
Part number MB0343-013
Material Carbon Steel
Outer diameter (inch) 0.343
Inner diameter (inch) 0.164
Thickness (inch) 0.013
Overall height (inch) 0.024
Deflection (inch) 0.006
Load @ Deflection (lbs) 21.3-28.8 
Load @ Flat (calc-lbs) 38.0 
Omniclass number 23.13.23.11.13
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Dokumentation

Kontaktdaten

Gardner Spring, Inc.

Gardner Spring, Inc.

Gardner Spring, Inc. manufactures stock and custom springs and spring washers, including compression, extension, torsion, conical compression, cot extension, ball bearing, Belleville, curved, finger, wave and specialty springs. US made since 1907.

Google Map