C85-S Luminaires with large illuminated surfaces

Manufacturer GLAMOX
Description C85-S575 LED 6000 DALI 840 SM
Part Number C85093796
IP Code 40
LightFixtureMountingType SURFACE
LightFixturePlacingType CEILING
Nominal Frequency Range 50
Power Factor 98
Rated Voltage 220
Total Wattage 41.4
Lamp LED
Ballast on a MCB16 type B fuse 22
Ballast on a MCB16 type C fuse 36
Frequency 50
Frequency Max 60
Total Load 41.4
VoltageMax 240
Optic SMC
Number of Poles 1
Voltage 220
Body Material and Colour 23
Height 57
Maximum TA 25
Termination 5x2x2,5 PI
TypeOfBallast DALI = digital addressable lighting interface
Emit from Rectangle Width 360
Emit from Rectangle Length 360
Suspension Material 23
Width 574
Lum Width 360
Lum Length 360
Length 574
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Produktbeschreibung

In later years we’ve seen a sharp rise in the use of luminaires with large illuminated surfaces and a homogeneous light. We have a wide range of microprismatic LED products in our range but every once in a while, you want something different; variation. This is what we want to offer with Glamox C85.

The process of creating C85 hasn’t only revolved around designing a luminaire that looks strikingly different, but also about designing the light that is emitted. A modelling light that adds depth and dimensions to its surroundings. A light that is discrete from a distance, comfortable when you get closer and precise when it’s over your head.

High light quality, low glare
You can also argue that Glamox is going back to its roots with this design. After all, C85 is heavily influenced by the louvre optics that were a trademark for Glamox in early years due to its unrivalled light quality properties. At the same time, C85 is first and foremost a LED luminaire where every little detail of the design is about getting the best possible light quality from each diode.

The construction of the luminaire resembles a symmetrical cluster of downlights, which gives a unique light quality. The light is transmitted through a diffuser that reduces the glare from the small, intensely glowing diodes. From the diffuser the light is directed exactly the way we want by custom designed metallized reflectors that also reduce glare from typical viewing angles.

Kontaktdaten

Glamox Luxonic Limited

Glamox Luxonic Limited

We offer a range of lighting brands, and provide our customers with expert advice and solutions.

Google Map