Tri-Clamp PVDF Y-Strainers

Manufacturer Micromold Products, Inc.
Description Tri-Clamp PVDF Y-Strainers - Nominal Pipe Size 3 inch
Part number S-YK24TCNNN
Nominal Pipe Size (inch) 3
Weight (lb.) 12.1
Material PVDF
Length (inch) 14.7
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Produktbeschreibung

Product Notes:

  1. Standard mesh size - 030 (0.023 maximum particle size). For following mesh sizes – replace NNN with following:
     011 for 11 mesh (0.071 in hole size)
     017 for 17 mesh (0.039 in hole size)
     051 for 51 mesh (0.012 in hole size)
    Other mesh sizes available. Contact factory.
  2. Other connections available include: tube fitting – flare or compression, true-union, hose barb, and other flange sizes - ANSI or ISO Metric.
  3. All flanges are Van Stone type with stub ends (rotatable).

Dokumentation

Kontaktdaten

Micromold Products, Inc.

Micromold Products, Inc.

Since 1954, Micromold Products has manufactured a broad line of corrosion resistant plastic products for the process industries. Micromold specializes in standard and custom products made from PTFE, PFA, & FEP and such other high performance plastics as Kynar, polypropylene, PEEK, nylon, Kel-F, and UHMW polyethylene. As one of the earliest processors of PTFE resins and fabricators of PTFE products, Micromold has accumulated a wealth of know-how in the field. It has developed a number of proprietary manufacturing processes, with especially sophisticated capabilities in the manufacture of PTFE and PFA machined parts and weldments.

Google Map