Brushless servomotors

TETRA COMPACT-Enhanced

Brushless servomotors

Manufacturer Motor Power Company S.r.l.
Item Number TC-E 130 5C A2
Nominal Power Pn [W] 1000
Nominal Torque Mn [Nm] 4,77
Peak Torque M max [Nm] 14,3
Nominal Speed nM [min-1] 2000
Moment of inertia Medium
Drive type 230 Vac FLEXI PRO 010
Drive type 400 Vac FLEXI PRO 003
Omniclass number 23.35.15.15
CAD-Modelle

Produktauswahl

CADItem NumberNominal Power Pn [W]Nominal Torque Mn [Nm]Peak Torque M max [Nm]Nominal Speed nM [min-1]Moment of inertiaDrive type 230 VacDrive type 400 Vac
 TC-E 100 4A A110003,189,543000LowFLEXI PRO 006FLEXI PRO 006
 TC-E 100 4A A210003,189,543000LowFLEXI PRO 006FLEXI PRO 006
 TC-E 100 4B A120006,3719,113000LowFLEXI PRO 010FLEXI PRO 012
 TC-E 100 4B A220006,3719,113000LowFLEXI PRO 010FLEXI PRO 012
Kein CAD verfügbarTC-E 130 5A A15002,397,162000MediumFLEXI PRO 003FLEXI PRO 003
Kein CAD verfügbarTC-E 130 5A A25002,397,162000MediumFLEXI PRO 003FLEXI PRO 003
Kein CAD verfügbarTC-E 130 5B A13002,868,591000MediumFLEXI PRO 003FLEXI PRO 003
Kein CAD verfügbarTC-E 130 5B A23002,868,591000MediumFLEXI PRO 003FLEXI PRO 003
Kein CAD verfügbarTC-E 130 5C A110004,7714,32000MediumFLEXI PRO 010FLEXI PRO 003
Kein CAD verfügbarTC-E 130 5C A210004,7714,32000MediumFLEXI PRO 010FLEXI PRO 003

Kontaktdaten

Motor Power Company S.r.l.

Motor Power Company S.r.l.

Design and development of high performance industrial motion solutions.

Google Map