40 W (1/19 HP) KII Series Single-Phase AC Motors & Gear Motors

Manufacturer Oriental Motor U.S.A. Corp.
Description 40 W (1/19 HP) KII Series Single-Phase AC Motors & Gear Motors, 5IK40UA-5A
Manufacturer Part Number 5IK40UA-5A
E-Shop link https://catalog.orientalmotor.com/item/40w-ac-motors-gear-motors/40w-kii-single-phase-ac-motors/5ik40ua-5a
Type Lead Wire
Motor Type Induction
Motor Frame Size (in.sq.) 3.54
Output Power 40 W (1/19 HP)
Shaft/Gear Type Parallel Shaft Gearhead
Rated Speed (rpm) 360
Electromagnetic Brake Not Equipped
Voltage (VAC) Single-Phase 110/115 VAC
Frequency (Hz) 60
Gear Ratio (X:1) 5
Permissible Load Inertia (oz-in²) 150
Connection Type Lead Wire / Cable
Components 5IK40GV-UA [Motor]|5GV5A [Gearhead]
Safety Standards UL|CCC|CE
Ambient Humidity 85% or less (noncondensing)
Degree of Protection IP20
Frame Size (in.) 3.54
Frame Size (mm) 90
Output Power Search 40 W (1/19 HP)
Rated Torque (N·m) 1.2
Rated Torque (lb-in) 10.6
Motor Type (Search) Constant Speed Motor
Voltage (VAC) Search Single-Phase 110/115 VAC
Motor Series KII / KIIS Series AC Motor & Gear Motors
Thermal Class 130 (B)
Permissible Thrust Load (lb) 33
Permissible Thrust Load (N) 150
Output Shaft Imperial
Output Shaft Diameter 3/4 in.
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Kontaktdaten

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map