CertaDrive 30w 350mA 82V 230V

Linear Office LED Drivers

Manufacturer Philips Lighting UK
Description CertaDrive 30w 350mA 82V 230V
Part Number EOC 99954600
12NC 9290 009 34806
IP rating IP20
Rated input voltage range (Performance) Vac 220...240
Rated input current (A) 0.16 (Input voltage 230 Vac, full load)
Rated input power (W) 33 (Input voltage 230 Vac, full load)
Power factor ≥ 0.9 (Input voltage 230 Vac, full load)
Efficiency (%) 85 (Input voltage 230 Vac, full load, maximum output power)
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Produktbeschreibung

The CertaDrive LED drivers are designed to fulfill the market need for essential lighting. The CertaDrive LED drivers offer basic specifications such as specific current and voltage settings, optimal to operate CertaFlux LED modules. Life time of the driver is set at 50,000 hours. Philips will extend the portfolio of CertaDrive LED drivers to match high volume CertaFlux LED line propositions as well as high volume opportunities of other LED board manufactures.

Kontaktdaten

Philips Lighting GmbH

Philips Lighting GmbH

Die Marke Philips steht seit mehr als 127 Jahren für hochwertige und energieeffiziente Beleuchtung.

Google Map