Freewheel with cams, FBF series

Manufacturer RINGSPANN France
Description Freewheel with cams FBF 24CF
Part number FBF 24CF
Mass 1.1 kg
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

VersionPart numberTorque (N.m)Uprising speed (tr_min)Colar Ø (mm)Colar thickness (mm)External Ø (mm)Total length (mm)Mass (kg)
STANDARDFBF 24CF45-851062501.1
STANDARDFBF 29CF80-921168521.3
STANDARDFBF 37SF200-981175481.5
STANDARDFBF 44SF320-1181290502.3
STANDARDFBF 57SF630-12812100653.2
STANDARDFBF 72SF1250-16014125745.8
STANDARDFBF 82SF1800-18016135757
STANDARDFBF 107SF2500-214181709012.6
STANDARDFBF 127SF5000-2502020011221.4
STANDARDFBF 140SF10000-3152225015046
Shaft Ø (mm)

Kontaktdaten

RINGSPANN France

RINGSPANN France

Designer and manufacturer of mechanical transmission components, push-pull cables and precision clamping fixtures. Major supplier of freewheels and backstops, disc brakes, drum brakes, hydraulic brakes, shrink discs, shaft-hub connections, couplings, overload clutches and precision clamping fixtures.

Google Map