SUNON DC Fan 120x120x25 mm

Manufacturer SUNON
Description DC fan with outside dimensions 120x120x25 mm, power consumption 12 W, speed 4500 rpm, PMD1212PTB1-A (2).GN
Part number PMD1212PTB1-A (2).GN
Rated voltage (II/2) 12 VDC
Power current 1000 mA
Speed 4500 rpm
Power consumption 12 W
Airflow (CFM) 150
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Part numberRated voltage (VDC)Power current (mA)Power consumption (W)Speed (rpm)Airflow (CFM)Static pressure (inch-H2O)Noise (dB(A))Weight (g)
PMD1212PTB1-A (2).GN1210001245001500.6254220
PMD1212PTB2-A (2).GN127208.640001330.551220
PMD1212PTB3-A (2).GN125406.536001200.4148220
PMD2412PTB1-A (2).GN2449011.845001500.6254220
PMD2412PTB3-A (2).GN242806.736001200.4148220

Dokumentation

Kontaktdaten

SUNON

SUNON

SUNON has many years of experience in motor cooling fan, and our products have a wide range of applications in various fields. SUNON is recognized and trusted by worldwide customers.

Google Map