Industrial Pressure Transmitter - EPI 8287

Pressure Transmitter

Manufacturer Trafag AG
Description Industrial Pressure Transmitter, EPI 8287 Series, EPI600.0A, Pressure range 0 - 600 bar, Supply 9 - 32VDC
Manufacturer Part Number 8287 86 2517 05 0000 0000 19 44 58 61
Product Number EPI600.0A
Pressure measurement range [bar] 0 - 600
Over pressure [bar] 1500
Burst pressure [bar] 2500
Pressure range [bar] 0 - 600
Over pressure max. [bar] 1500
Supply [VDC] 9 - 32
Pressure connection G1/4” male, Seal: DIN 3869 (accessories 61/63/83)
Electrical connection Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA
Signal output 4 - 20 mA
Load resistance (Usupply-9 V) / 20 mA
I supply [Ma]
U supply [VDC] 9- 32 VDC
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Manufacturer Part NumberProduct NumberDescriptionProduct PagePressure measurement range [bar]Over pressure [bar]Burst pressure [bar]Pressure range [bar]Over pressure max. [bar]Supply [VDC]Pressure connectionElectrical connectionSignal outputLoad resistanceI supply [Ma]U supply [VDC]
8287 86 2517 05 0000 0000 19 44 58 61EPI600.0AIndustrial Pressure Transmitter, EPI 8287 Series, EPI600.0A, Pressure range 0 - 600 bar, Supply 9 - 32VDCProduct Page0 - 600150025000 - 60015009 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA4 - 20 mA(Usupply-9 V) / 20 mA 9- 32 VDC
8287 80 2517 05 0000 0000 19 44 58 61EPI25.0AIndustrial Pressure Transmitter, EPI 8287 Series, EPI25.0A, Pressure range 0 - 25 bar, Supply 9 - 32VDCProduct Page0 - 25753000 - 25759 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA4 - 20 mA(Usupply-9 V) / 20 mA 9- 32 VDC
8287 74 2517 05 0000 0000 19 44 58 61EPI250.0AIndustrial Pressure Transmitter, EPI 8287 Series, EPI250.0A, Pressure range 0 - 250 bar, Supply 9 - 32VDCProduct Page0 - 25075010000 - 2507509 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA4 - 20 mA(Usupply-9 V) / 20 mA 9- 32 VDC
8287 81 2517 05 0000 0000 17 44 58 61EPI40.0VIndustrial Pressure Transmitter, EPI 8287 Series, EPI40.0V, Pressure range 0 - 40 bar, Supply 15 - 32VDCProduct Page0 - 401203000 - 4012015 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA0 - 10 VDC> 5.0 kΩ< 10 mA15 - 32 VDC
8287 78 2517 05 0000 0000 17 44 58 61EPI10.0VIndustrial Pressure Transmitter, EPI 8287 Series, EPI10.0V, Pressure range 0 - 10 bar, Supply 15 - 32VDCProduct Page0 - 10302000 - 103015 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA0 - 10 VDC> 5.0 kΩ< 10 mA15 - 32 VDC
8287 77 2517 05 0000 0000 19 44 58 61EPI6.0AIndustrial Pressure Transmitter, EPI 8287 Series, EPI6.0A, Pressure range 0 - 6 bar, Supply 9 - 32VDCProduct Page0 - 6181000 - 6189 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA4 - 20 mA(Usupply-9 V) / 20 mA 9- 32 VDC
8287 82 2517 05 0000 0000 17 44 58 61EPI60.0VIndustrial Pressure Transmitter, EPI 8287 Series, EPI60.0V, Pressure range 0 - 60 bar, Supply 15 - 32VDCProduct Page0 - 601804000 - 6018015 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA0 - 10 VDC> 5.0 kΩ< 10 mA15 - 32 VDC
8287 78 2517 05 0000 0000 19 44 58 61EPI10.0AIndustrial Pressure Transmitter, EPI 8287 Series, EPI10.0A, Pressure range 0 - 10 bar, Supply 9 - 32VDCProduct Page0 - 10302000 - 10309 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA4 - 20 mA(Usupply-9 V) / 20 mA 9- 32 VDC
8287 79 2517 05 0000 0000 19 44 58 61EPI16.0AIndustrial Pressure Transmitter, EPI 8287 Series, EPI16.0A, Pressure range 0 - 16 bar, Supply 9 - 32VDCProduct Page0 - 16482000 - 16489 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA4 - 20 mA(Usupply-9 V) / 20 mA 9- 32 VDC
8287 86 2517 05 0000 0000 17 44 58 61EPI600.0VIndustrial Pressure Transmitter, EPI 8287 Series, EPI600.0V, Pressure range 0 - 600 bar, Supply 15 - 32VDCProduct Page0 - 600150025000 - 600150015 - 32G1/4” male, Seal: DIN 3869 (accessories 61/63/83)Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA0 - 10 VDC> 5.0 kΩ< 10 mA15 - 32 VDC

Produktbeschreibung

The industrial pressure transmitter EPI 8287 features the extremely robust and stable thin-film-on-steel sensor element from its well-proven predecessor EPI 8297. In combination with the new inhouse developed ASIC TX it offers a wide temperature range up to 125°C and triple overpressure safety which makes it the perfect solution for a wide range of demanding applications.

Kontaktdaten

Trafag AG

Trafag AG

Trafag is a leading international supplier of high quality sensors and monitoring instruments for measuring pressure (i.e. pressure transmitters, pressure sensors and pressure switches, pressostats), temperature (thermostats and temperature transmitters) and SF6 gas density (SF6 gas density monitors and SF6 gas density sensors).

Google Map