7100-KR Series Single Row Angular Contact Ball Bearings

Manufacturer MRC Bearings
Description 7100-KR Series Single Row Angular Contact Ball Bearings
Manufacturer Part Number 7117-KR
Part Number Page https://skf-us-cad-download.skf.com/item/single-row-angular-contact-ball-bearings/single-row-angular-contact-ball-bearings-4/7117-kr
Outside Diameter D1 [mm] 130.0000
Width B [mm] 22.00
Fillet Radius ra [mm] 1.00
Bore d [mm] 85.000
Fillet Radius rb [mm] 0.60
Basic Dynamic Radial Load Rating C [N] 49400
Basic Static Radial Load Rating Co [N] 52000
Grease Speed Rating n1 [rpm] 0
Oil Speed Rating n2 [rpm] 5300
μοντέλα CAD
Βεβαιωθείτε ότι το λογισμικό έχει εγκατασταθεί.

Επιλογή προϊόντων

Επικοινωνήστε με τον προμηθευτή

MRC Bearings

MRC Bearings

SKF USA Inc. is the U.S. subsidiary of SKF Group, a world leader in rolling bearings and related technologies including sealing solutions, lubrication systems and services. Twenty-eight of SKF’s 140 global manufacturing sites are located in the U.S., including facilities for the production of seals, lubrication systems and rolling bearings.

Google Map