B1.7384 RM mini slides with optional position monitoring - double acting - max. operating pressure 500 bar

Manufacturer ROEMHELD
Description RM mini slide, double acting Ø 25/16 mm, stroke 20 mm pipe thread G1/4 without position monitoring max. 500 bar, as per data sheet B1.7384
Part Number RM302010
μοντέλα CAD

Επιλογή προϊόντων

Part NumberDescriptionCADSachnummerBaureihe#KatalogBlattTypVersionFunktionsweisePositionskontrolleStroke end cushioningfront blockKolbendurchmesser (mm)Stangendurchmesser (mm)Hub (mm)max# Druckkraft (kN)Max# pulling forcemax# Betriebsdruck (bar)Dichtungenhydraulische AnschlüsseFixation
RM302010RM mini slide, double acting Ø 25/16 mm, stroke 20 mm pipe thread G1/4 without position monitoring max. 500 bar, as per data sheet B1.7384CADRM302010B1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendohneohnemit25162024,514,5500FKMRohrgewindeInnengewinde
RM302010BRM mini slide, double acting Ø 25/16 mm, stroke 20 mm manifold-mounting connection at the bottom without position monitoring max. 500 bar, as per data sheet B1.7384CADRM302010BB1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendohneohnemit25162024,514,5500FKMO-Ring-Flanschanschluss BInnengewinde
RM302011RM mini slide, double acting Ø 25/16 mm, stroke 20 mm pipe thread G1/4 single inductive position monitoring at the right side max. 500 bar, as per data sheet B1.7384CADRM302011B1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendmit 1 induktiven Sensor rechtsohnemit25162024,514,5500FKMRohrgewindeInnengewinde
RM302011BRM mini slide, double acting Ø 25/16 mm, stroke 20 mm manifold-mounting connection at the bottom single inductive position monitoring at the right side max. 500 bar, as per data sheet B1.7384CADRM302011BB1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendmit 1 induktiven Sensor rechtsohnemit25162024,514,5500FKMO-Ring-Flanschanschluss BInnengewinde
RM302012RM mini slide, double acting Ø 25/16 mm, stroke 20 mm pipe thread G1/4 double inductive position monitoring at the right side max. 500 bar, as per data sheet B1.7384CADRM302012B1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendmit 2 induktiven Sensoren rechtsohnemit25162024,514,5500FKMRohrgewindeInnengewinde
RM302012BRM mini slide, double acting Ø 25/16 mm, stroke 20 mm manifold-mounting connection at the bottom double inductive position monitoring at the right side max. 500 bar, as per data sheet B1.7384CADRM302012BB1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendmit 2 induktiven Sensoren rechtsohnemit25162024,514,5500FKMO-Ring-Flanschanschluss BInnengewinde
RM302013RM mini slide, double acting Ø 25/16 mm, stroke 20 mm pipe thread G1/4 single limit switch monitoring at the right side max. 500 bar, as per data sheet B1.7384CADRM302013B1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendmit 1 Grenztaster rechtsohnemit25162024,514,5500FKMRohrgewindeInnengewinde
RM302013BRM mini slide, double acting Ø 25/16 mm, stroke 20 mm manifold-mounting connection at the bottom single limit switch monitoring at the right side max. 500 bar, as per data sheet B1.7384CADRM302013BB1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendmit 1 Grenztaster rechtsohnemit25162024,514,5500FKMO-Ring-Flanschanschluss BInnengewinde
RM302014RM mini slide, double acting Ø 25/16 mm, stroke 20 mm pipe thread G1/4 double limit switch monitoring at the right side max. 500 bar, as per data sheet B1.7384CADRM302014B1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendmit 2 Grenztastern rechtsohnemit25162024,514,5500FKMRohrgewindeInnengewinde
RM302014BRM mini slide, double acting Ø 25/16 mm, stroke 20 mm manifold-mounting connection at the bottom double limit switch monitoring at the right side max. 500 bar, as per data sheet B1.7384CADRM302014BB1.7384B17384Mini-HydraulikschieberStandarddoppelt wirkendmit 2 Grenztastern rechtsohnemit25162024,514,5500FKMO-Ring-Flanschanschluss BInnengewinde

Επικοινωνήστε με τον προμηθευτή

ROEMHELD

ROEMHELD

Manufacturer of hydraulic elements and systems for production engineering

Google Map