B1.7385 RS hydraulic slides double acting - with 4 guide rods - with optional stroke end control - max. operating pressure 250 bar

Manufacturer ROEMHELD
Description RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm Perbunan, hydraulic ports at the top without front block, without limit switch max. 250 bar, as per data sheet B1.7385
Part Number RSS30502000
μοντέλα CAD

Επιλογή προϊόντων

Part NumberDescriptionCADSachnummerBaureihe#KatalogBlattTypVersionFunktionsweisePositionskontrolleStroke end cushioningfront blockKolbendurchmesser (mm)Stangendurchmesser (mm)Hub (mm)max# Druckkraft (kN)Max# pulling forcemax# Betriebsdruck (bar)Dichtungenhydraulische AnschlüsseFixation
RSS30502000RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm Perbunan, hydraulic ports at the top without front block, without limit switch max. 250 bar, as per data sheet B1.7385CADRSS30502000B1.7385B17385HydraulikschieberStandarddoppelt wirkendohneDämpfung hintenohne25165012,37,2250NBRRohrgewinde obenInnengewinde und Durchgangsbohrungen
RSS30502002RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm Perbunan, hydraulic ports at the top without front block, with 2 limit switches max. 250 bar, as per data sheet B1.7385CADRSS30502002B1.7385B17385HydraulikschieberStandarddoppelt wirkendmit 2 EndlagenschalterDämpfung hintenohne25165012,37,2250NBRRohrgewinde obenInnengewinde und Durchgangsbohrungen
RSS30502010RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm Perbunan, hydraulic ports at the top with front block, without limit switch max. 250 bar, as per data sheet B1.7385CADRSS30502010B1.7385B17385HydraulikschieberStandarddoppelt wirkendohneDämpfung hintenmit25165012,37,2250NBRRohrgewinde obenInnengewinde und Durchgangsbohrungen
RSS30502012RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm Perbunan, hydraulic ports at the top with front block, with 2 limit switches max. 250 bar, as per data sheet B1.7385CADRSS30502012B1.7385B17385HydraulikschieberStandarddoppelt wirkendmit 2 EndlagenschalterDämpfung hintenmit25165012,37,2250NBRRohrgewinde obenInnengewinde und Durchgangsbohrungen
RSS30502100RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm Perbunan, hydraulic ports at the bottom without front block, without limit switch max. 250 bar, as per data sheet B1.7385CADRSS30502100B1.7385B17385HydraulikschieberStandarddoppelt wirkendohneDämpfung hintenohne25165012,37,2250NBRRohrgewinde/Flanschanschluss untenInnengewinde und Durchgangsbohrungen
RSS30502102RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm Perbunan, hydraulic ports at the bottom without front block, with 2 limit switches max. 250 bar, as per data sheet B1.7385CADRSS30502102B1.7385B17385HydraulikschieberStandarddoppelt wirkendmit 2 EndlagenschalterDämpfung hintenohne25165012,37,2250NBRRohrgewinde/Flanschanschluss untenInnengewinde und Durchgangsbohrungen
RSS30502110RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm Perbunan, hydraulic ports at the bottom with front block, without limit switch max. 250 bar, as per data sheet B1.7385CADRSS30502110B1.7385B17385HydraulikschieberStandarddoppelt wirkendohneDämpfung hintenmit25165012,37,2250NBRRohrgewinde/Flanschanschluss untenInnengewinde und Durchgangsbohrungen
RSS30502112RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm Perbunan, hydraulic ports at the bottom with front block, with 2 limit switches max. 250 bar, as per data sheet B1.7385CADRSS30502112B1.7385B17385HydraulikschieberStandarddoppelt wirkendmit 2 EndlagenschalterDämpfung hintenmit25165012,37,2250NBRRohrgewinde/Flanschanschluss untenInnengewinde und Durchgangsbohrungen
RSS30503000RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm FKM, hydraulic ports at the top without front block, without limit switch max. 250 bar, as per data sheet B1.7385CADRSS30503000B1.7385B17385HydraulikschieberStandarddoppelt wirkendohneDämpfung hintenohne25165012,37,2250FKMRohrgewinde obenInnengewinde und Durchgangsbohrungen
RSS30503002RS hydraulic slide, double acting standard version, cushioning at the rear Ø 25/16 mm, stroke 50 mm FKM, hydraulic ports at the top without front block, with 2 limit switches max. 250 bar, as per data sheet B1.7385CADRSS30503002B1.7385B17385HydraulikschieberStandarddoppelt wirkendmit 2 EndlagenschalterDämpfung hintenohne25165012,37,2250FKMRohrgewinde obenInnengewinde und Durchgangsbohrungen

Επικοινωνήστε με τον προμηθευτή

ROEMHELD

ROEMHELD

Manufacturer of hydraulic elements and systems for production engineering

Google Map