C2.9512 Pilot-Operated Check Valve without/with pre-release, manifold-mounting type, - max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Pilot-controlled check valve manifold-mounting type without pre-release, max. 20 l/min max. 500 bar, as per data sheet C2.9512
Part Number 2951416
Omniclass number 23.27.33.13
μοντέλα CAD

Επιλογή προϊόντων

Part NumberDescriptionCADSachnummerBaureihe#KatalogBlattVersionVorentlastungAnschlüsse A, BSteueranschluss Zmax# Volumenstrom (l/min)max# Betriebsdruck (bar)
2951416Pilot-controlled check valve manifold-mounting type without pre-release, max. 20 l/min max. 500 bar, as per data sheet C2.9512CAD2951416C2.9512C29512FlanschausführungohneØ 5 mmØ 3,5 mm20500
2951419Pilot-controlled check valve manifold-mounting type without pre-release, max. 50 l/min max. 500 bar, as per data sheet C2.9512CAD2951419C2.9512C29512FlanschausführungohneØ 9 mmØ 3,5 mm50500
2951420Pilot-controlled check valve manifold-mounting type with pre-release, max. 50 l/min max. 500 bar, as per data sheet C2.9512CAD2951420C2.9512C29512FlanschausführungmitØ 9 mmØ 3,5 mm50500

Επικοινωνήστε με τον προμηθευτή

ROEMHELD

ROEMHELD

Manufacturer of hydraulic elements and systems for production engineering

Google Map