342 Angled lockshield valve for copper and plastic pipes

Manufacturer CALEFFI S.r.l.
Description Angled lockshield valve for copper and plastic pipes : 342402
Part Number 342402
Overall height (mm) 60.5
Overall lenght (mm) 68
Overall widht (mm) 34
Nominal Diameter (mm) 18
Weight 0,198
Connection Size 1/2'' (radiator) and 23 p.1.5 (piping)
Connection Type M23x1,5
Maximum Working Temperature 5 °C
Minimum Working Temperature 100 °C
Kv 3.99
Maximum Working Pressure 1000000 Pa
Maximum Percentage Of Glycol [%] 0.3
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Angled lockshield valve.
Chrome plated.
For copper, single and multilayer plastic pipes.
Max. working pressure: 10 bar.
Temperature range: 5–100 °C.

Dokumentace

Kontaktujte dodavatele

CALEFFI S.r.l.

CALEFFI S.r.l.

Manufacturer of high-quality components for heating, plumbing, air conditioning and renewable energy, for residential and industrial systems. We also provide state of the art components for metering applications.

Google Map