Model 141050 1/2 NPT Type 303 Stainless Steel Threaded Line Vac

Threaded Line Vac

Manufacturer EXAIR
Description Model 141050 1/2 NPT Type 303 Stainless Steel Threaded Line Vac
Manufacturer Part Number 141050
E-Shop link https://www.exair.com/141050.html?pub=197.bn
Material Type 303 Stainless Steel
Air Inlet 1/8 NPT
Inlet/Outlet 1/2 NPT
Air Consumption 7 SCFM (198 SLPM)
Line Vac Type Threaded Line Vac
Temp. Rating 400°F (204°C)
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Produktbeschreibung

EXAIR's Threaded Line Vac air operated conveyors convert ordinary pipe into a powerful conveying system for parts, scrap, trim and other bulk materials. The Threaded Line Vac attaches easily to plumbing pipe couplers, making it easy to build a complete system using ordinary pipe and fittings. Performance is the same as our standard Line Vac. No moving parts or electricity assures maintenance free operation. Models from 3/8 to 3 NPT are available in aluminum, type 303 stainless steel, and type 316 stainless steel.

Kontaktdaten

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map