HTST - .100" High-Temp Shrouded Terminal Strip, Cable Mate

Manufacturer Samtec
Description .100'' High-Temp Shrouded Terminal Strip, Cable Mate, HTST-107-01-G-D-01
Part number HTST-107-01-G-D-01
Series HTST
Number of positions 07
Lead style 01
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Series
HTST
Number of Positions
Lead styles
Plating
Row specifications
Option
Alignment pin
Not available
Polarization option
Pick and place option
Not available
Packaging option
Not available

Ürün Açıklaması

  • Most common pin counts from 10 to 72
  • Polarization notch
  • .100" (2.54 mm) pitch
  • Through-hole, right-angle and surface mount

Tedarikçi ile iletişim kurun

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map