Siemens 3SE50000AE10 3SE5000-0AE10 Actuator   Black   1 pc(s)

ACTUATOR 3SE5000-0AE10

Siemens 3SE50000AE10 3SE5000-0AE10 Actuator Black 1 pc(s)

Manufacturer Siemens
Designation Siemens 3SE50000AE10 3SE5000-0AE10 Actuator Black 1 pc(s)
Manufacturer part number 3SE50000AE10
Dealer number 703007
Dealer Conrad Electronic SE
Product type Actuator
Factory colour Black
Compatible with (details) Position switch 3SE51/52
Modelos CAD

Seleção de produtos

Descrição do produto

Drive head for position switch 3SE51/52 Roller lever, shape E, metal lever

Drive head for position switch 3SE51/52 Roller lever, form E, with metal lever and plastic roller 13 mm in accordance with DIN EN 50047 Drive head for SIRIUS 3SE5 position switches for position and position detection of machine parts and position monitoring of protective devices.
The modular design of the 3SE5 position switches allows a variety of variants for a small number of bearing types. The large variation of the plug and roller fulfills almost all requirements in everyday industrial life. LEDs indicate the current status of the device. Thanks to the quick connection technology, the connection times can be reduced considerably. Switching points and mounting according to EN 50047 and EN 50041. The devices are approved worldwide (IEC, UL). With the corresponding switch configuration, the highest safety requirements according to PL e or SIL 3 can be fulfilled. The integrated ASIsafe electronics require a low power consumption.
Different housing sizes are available, with different switching elements, in plastic or metal or compact design. Some versions are optionally available with LED status display and M12 plug. The 3SF1 series with direct connection to the AS-Interface bus system rounds off the portfolio.
Depending on the version, drive heads and plugs as well as other mounting/connection accessories are available as accessories.
Safety is a SIRIUS business.

This text is machine translated.

Specifications: Compatible with (details): Position switch 3SE51/52 · Durability: 1.5E7 · Factory colour: Black · Lighting type: None · Max. temperature: +85 °C · Min. temperature: -25 °C · Print motif: None · Type (misc.): Plastic caster · Weight: 15 g

Contacte o fornecedor

Conrad Electronic

Conrad Electronic

Conrad steht als zuverlässiger Partner seit 1923 für Technik und Elektronik und bietet heute als B2B Sourcing Platform alle Teile für die erfolgreiche Beschaffung von technischem Bedarf.

Google Map