12085030 - 2 Way 6.3 M/P 630 Sealed

2 Way 6.3 M/P 630 Sealed

Manufacturer APTIV
Description Metri-Pack Series - 2 Way 6.3 M/P 630 Sealed
Manufacturer Part Number 12085030
Gender Female
Length (mm) 31,5
Width (mm) 27,3
Height (mm) 20,5
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Ürün Açıklaması

Metri-Pack 630 Series consists of sealed and unsealed device and in-line wire-to-wire connectors. These versatile connectors are suitable for Marine, appliance, and industrial applications. The sealed connectors utilize triple rib peripheral silicone rubber that makes these connectors suitable for harsh environment.

Tedarikçi ile iletişim kurun

APTIV

APTIV

Aptiv holds a leading position as a technology company innovating at the intersection of disruptive trends in the mobility industries. We use our portfolio of technologies to make vehicles safer, greener and more connected and enable the future of mobility.

Google Map