Pinions with shaft

Manufacturer Güdel
Description Pinion 020, Helical teeth, modular pitch, Hardened and ground, Quality: 6f24 DIN 3962/63/67
Part number 0201214
Material 16MnCr5 DIN 1.7131
Mn 4 mm
Note Teeth: pressure angle alpha = 20° helical teeth system left helix angle beta = 19°31’42’’ hardened (58 +4/0 HRC) ground, crowned
Additional informations mn: Normal module, P: Transverse pitch [mm], z: Number of teeth, D0: Pitch circle diameter for calculation, Dv: Pitch circle diameter for design, J: Inertia [10-6 kg.m2], M: Weight [kg]
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Toothing
Material
Steel
Thermal treatment
Hardened
Quality
Q6
Module (mm)
Length (mm)
Serie
020…
Part No.
0201214
p (mm)
13.33
z
16
d (mm)
40
Dk (mm)
78.31
D0 (mm)
67.906
Dv (mm)
70.306
D (mm)
50
L1 (mm)
190
L2 (mm)
40
L4 (mm)
18
J (10^-6 kg.m2)
1172
M (kg)
3.17

ドキュメンテーション

サプライヤーに問い合わせる

Güdel

Güdel

Components: Gearboxes, Linear Guideways, Racks and Pinions Robotics: Linear Tracks

Google Map