HRO Series Heavy Duty Double Acting Cylinder

Manufacturer Zhejiang Handa Machinery Co., LTD.
Description HRO Series Heavy Duty Double Acting Cylinder HROA125X60X200+DM-21Mpa
Part number HROA125X60X200+DM-21Mpa
Construction Welded
Operating Pressure 1-21MPa
Oil Port PT
Seal Brand DZ
Rod Type Single rod/double rod
Paint Black. Custom colors are available
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Type
Stroke
Groove type
Cylinder mounting
-:Standard
Input AST Value

Ta kontakt med leverandøren

Zhejiang Handa Machinery Co., LTD.

Zhejiang Handa Machinery Co., LTD.

Handa Machinery is a professional manufacturer and exporter of hydraulic cylinders and power units. Handa currently covers 13,000 square meters with modern workshops and cutting edge equipment. The 6S and E R P management systems are rigidly implemented throughout the company. Handa is I S O 9 0 0 1 and C E certified. Handa cylinders have been widely used in machinery industry, agricultural equipment, trailers, excavators and other fields. We can supply all models of tie rod, welded, single & double acting cylinders. We can also customize hydraulic cylinders to meet customers' requirements on mounting styles, pressure ratings, sizes and configurations. At Handa, standardization is tirelessly implemented throughout the entire process. At Sales Department, all customers’ profiles & requirements are documented through E R P system, to help track all aspects of each order. At R & D Department and Engineering Department, P L M system is implemented to process drawings and technical data. At Sourcing Department, stable raw material suppliers are regularly evaluated, to keep the cost down. In the Production Department, Lean Production Management and M E S system are adapted. The Q C Department are equipped with precision instrument & machinery, standard process management, 100 % testing capacity & trace -ability. One of our core values is to partner with customers and provide world- class customer services. With “Easy to do business with” attitude, Handa is your trusted, supportive, and most reliable partner.

Google Map