RACER PLUS SL-015
ROBO CHAIN SL-015
Manufacturer | Hanshin Chain Co., Ltd. |
---|---|
Description | RACER PLUS SL-015 37R B20 D:0 270L |
Part number | SL-015 37R B20 D:0 270L |
Length | 270 |
Radius | 37 |
Stroke | 100 |
Links | 18 |
Product selection
Documentation
Contact the supplier

Hanshin Chain Co., Ltd.
Hanshin Chain Co., Ltd.(HSC) is the largest manufacturer and supplier of chains in South Korea.
-
Hanshin Chain Co., Ltd.
Hanshin Chain Co., Ltd.
198, Gongdan 2-daero
Siheung-si
Gyeonggi-do
05500 Siheung-si
Republic of Korea
hanshinchain.com
info@hanshinchain.com
-
(주)한신체인
(주)한신체인
경기도
시흥시
공단2대로 198(시화공단 2바 401-3)
05500 시흥시
Republic of Korea
hanshinchain.com
info@hanshinchain.com
-
(株)韩新拖链
(株)韩新拖链
京畿道
始兴市
工业2大路 198(始华工业园区 2巴 401-3)
05500 始兴市
Republic of Korea
hanshinchain.com
info@hanshinchain.com
