1 |
1 |
36243 |
SF|SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm |
product page |
SF|SKL 1.5-3 |
50 |
14 |
20 |
10 |
piece |
4251269302329 |
2 |
12 |
36244 |
SF|SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm |
product page |
SF|SKL 3-6 |
50 |
14 |
20 |
10 |
piece |
4251269302336 |
3 |
23 |
36245 |
SF|SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm |
product page |
SF|SKL 6-8 |
50 |
14 |
22 |
10 |
piece |
4251269302343 |
4 |
34 |
36246 |
SF|SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm |
product page |
SF|SKL 8-11 |
50 |
14 |
27 |
10 |
piece |
4251269302350 |
5 |
41 |
36247 |
SF|SKL 11-17 / EMC cable shield clamp, ⌀ 11 - 17 mm |
product page |
SF|SKL 11-17 |
50 |
21 |
34 |
10 |
piece |
4251269302367 |
6 |
42 |
36248 |
SF|SKL 17-22 / EMC cable shield clamp, ⌀ 17 - 22 mm |
product page |
SF|SKL 17-22 |
50 |
26 |
41 |
10 |
piece |
4251269302374 |
7 |
43 |
36249 |
SF|SKL 22-30 / EMC cable shield clamp, ⌀ 22 - 30 mm |
product page |
SF|SKL 22-30 |
50 |
35 |
46 |
10 |
piece |
4251269302381 |
8 |
44 |
36250 |
SF|SKL 30-38 / EMC cable shield clamp, ⌀ 30 - 38 mm |
product page |
SF|SKL 30-38 |
50,4 |
46,5 |
68 |
10 |
piece |
4251269302398 |
9 |
45 |
36252 |
SF|SKL 38-48 / EMC cable shield clamp, ⌀ 38 - 48 mm |
product page |
SF|SKL 38-48 |
44 |
48,5 |
77,5 |
10 |
piece |
4251269302411 |
10 |
2 |
36810 |
SFS|SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm |
product page |
SFS|SKL 1.5-3 |
43 |
12 |
21 |
10 |
piece |
4251269304873 |
11 |
3 |
36815 |
SFS|SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm |
product page |
SFS|SKL 3-6 |
43 |
12 |
22 |
10 |
piece |
4251269304880 |
12 |
4 |
36820 |
SFS|SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm |
product page |
SFS|SKL 6-8 |
43 |
12 |
23 |
10 |
piece |
4251269304897 |
13 |
5 |
36850 |
SFZ|SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm |
product page |
SFZ|SKL 1.5-3 |
56 |
14 |
20 |
10 |
piece |
4251269304903 |
14 |
6 |
36855 |
SFZ|SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm |
product page |
SFZ|SKL 3-6 |
56 |
14 |
21 |
10 |
piece |
4251269304910 |
15 |
7 |
36860 |
SFZ|SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm |
product page |
SFZ|SKL 6-8 |
56 |
14 |
22 |
10 |
piece |
4251269304927 |
16 |
8 |
36865 |
SFZ|SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm |
product page |
SFZ|SKL 8-11 |
56 |
14 |
27 |
10 |
piece |
4251269304934 |
17 |
9 |
36870 |
SFZ|SKL 11-17 / EMC cable shield clamp, ⌀ 11 - 17 mm |
product page |
SFZ|SKL 11-17 |
56 |
21 |
35 |
10 |
piece |
4251269304941 |
18 |
10 |
36875 |
SFZ|SKL 17-22 / EMC cable shield clamp, ⌀ 17 - 22 mm |
product page |
SFZ|SKL 17-22 |
56 |
26 |
42 |
10 |
piece |
4251269304958 |
19 |
11 |
36880 |
SFZ|SKL 22-30 / EMC cable shield clamp, ⌀ 22 - 30 mm |
product page |
SFZ|SKL 22-30 |
56 |
35 |
46 |
10 |
piece |
4251269304965 |
20 |
13 |
37616 |
SF|MSKL 3-12 / EMC cable shield clamp, ⌀ 3 - 12 mm |
product page |
SF|MSKL 3-12 |
50,3 |
15 |
26 |
10 |
piece |
4251269316937 |
21 |
14 |
37618 |
SF|MSKL 8-18 / EMC cable shield clamp, ⌀ 8 - 18 mm |
product page |
SF|MSKL 8-18 |
50,3 |
20 |
32,2 |
10 |
piece |
4251269316944 |
22 |
15 |
37620 |
SFZ-M|MSKL 3-12 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SFZ-M|MSKL 3-12 mm |
|
|
|
10 |
piece |
4251269316951 |
23 |
16 |
37622 |
SFZ-M|MSKL 8-18 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SFZ-M|MSKL 8-18 mm |
|
|
|
10 |
piece |
4251269316968 |
24 |
17 |
38105 |
SF|RLFZ x 03 / EMC multi cable shield clamp support with strain relief, for 3 SKL clamps |
product page |
SF|RLFZ x 03 |
41,2 |
71,3 |
15,4 |
1 |
piece |
4251269305856 |
25 |
18 |
38110 |
SF|RLFZ x 04 / EMC multi cable shield clamp support with strain relief, for 4 SKL clamps |
product page |
SF|RLFZ x 04 |
56,8 |
71,3 |
15,4 |
1 |
piece |
4251269305863 |
26 |
19 |
38115 |
SF|RLFZ x 05 / EMC multi cable shield clamp support with strain relief, for 5 SKL clamps |
product page |
SF|RLFZ x 05 |
72,4 |
71,3 |
15,4 |
1 |
piece |
4251269305870 |
27 |
20 |
38120 |
SF|RLFZ x 06 / EMC multi cable shield clamp support with strain relief, for 6 SKL clamps |
product page |
SF|RLFZ x 06 |
88 |
71,3 |
15,4 |
1 |
piece |
4251269305887 |
28 |
21 |
38125 |
SF|RLFZ x 07 / EMC multi cable shield clamp support with strain relief, for 7 SKL clamps |
product page |
SF|RLFZ x 07 |
103,6 |
71,3 |
15,4 |
1 |
piece |
4251269305894 |
29 |
22 |
38130 |
SF|RLFZ x 08 / EMC multi cable shield clamp support with strain relief, for 8 SKL clamps |
product page |
SF|RLFZ x 08 |
119,2 |
71,3 |
15,4 |
1 |
piece |
4251269305900 |
30 |
24 |
38135 |
SF|RLFZ x 09 / EMC multi cable shield clamp support with strain relief, for 9 SKL clamps |
product page |
SF|RLFZ x 09 |
134,8 |
71,3 |
15,4 |
1 |
piece |
4251269305917 |
31 |
25 |
38140 |
SF|RLFZ x 10 / EMC multi cable shield clamp support with strain relief, for 10 SKL clamps |
product page |
SF|RLFZ x 10 |
150,4 |
71,3 |
15,4 |
1 |
piece |
4251269305924 |
32 |
26 |
38145 |
SF|RLFZ x 11 / EMC multi cable shield clamp support with strain relief, for 11 SKL clamps |
product page |
SF|RLFZ x 11 |
166 |
71,3 |
15,4 |
1 |
piece |
4251269305931 |
33 |
27 |
38150 |
SF|RLFZ x 12 / EMC multi cable shield clamp support with strain relief, for 12 SKL clamps |
product page |
SF|RLFZ x 12 |
181,6 |
71,3 |
15,4 |
1 |
piece |
4251269305948 |
34 |
28 |
36885 |
SFZ|SKL30-38/ EMC cable shield clamp, ⌀ 30 - 38 mm |
product page |
SFZ | SKL 30-38 |
71,8 |
46,5 |
68 |
10 |
piece |
4251269319105 |
35 |
29 |
37620.150 |
SF2Z-M|MSKL 3-12 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF2Z-M|MSKL 3-12 mm |
|
|
|
10 |
piece |
4251269321146 |
36 |
30 |
37622.150 |
SF2Z-M|MSKL 8-18 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF2Z-M|MSKL 8-18 mm |
|
|
|
10 |
piece |
4251269321153 |
37 |
31 |
36850.150 |
SF2Z|SKL 1.5-3 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF2Z|SKL 1.5-3 mm |
|
|
|
10 |
piece |
4251269321160 |
38 |
32 |
36855.150 |
SF2Z|SKL 3-6 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF2Z|SKL 3-6 mm |
|
|
|
10 |
piece |
4251269321177 |
39 |
33 |
36860.150 |
SF2Z|SKL 6-8 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF2Z|SKL 6-8 mm |
|
|
|
10 |
piece |
4251269321184 |
40 |
35 |
36865.150 |
SF2Z|SKL 8-11 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF2Z|SKL 8-11 mm |
|
|
|
10 |
piece |
4251269321191 |
41 |
36 |
36870.150 |
SF2Z|SKL 11-17 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF2Z|SKL 11-17 mm |
|
|
|
10 |
piece |
4251269321207 |
42 |
37 |
36875.150 |
SF2Z|SKL 17-22 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF2Z|SKL 17-22 mm |
|
|
|
10 |
piece |
4251269321214 |
43 |
38 |
36880.150 |
SF2Z|SKL 22-30 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF2Z|SKL 22-30 mm |
|
|
|
10 |
piece |
4251269321221 |
44 |
39 |
36500 |
SF|SKZ 3-8 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF|SKZ 3-8 mm |
|
|
|
10 |
piece |
4251269302985 |
45 |
40 |
36502 |
SF|SKZ 4-13.5 mmEMC shield clamps for 35 mm DIN rail with strain relief |
product page |
SF|SKZ 4-13.5 mm |
|
|
|
10 |
piece |
4251269302992 |