1 |
1 |
36200 |
SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm |
product page |
SKL 1.5-3 |
8 |
11 |
13 |
50 |
piece |
4251269302091 |
2 |
12 |
37600 |
MSKL 3-12 / EMC cable shield clamp, ⌀ 3 - 12 mm |
product page |
MSKL 3-12 |
15 |
8 |
20,7 |
50 |
piece |
4251269316876 |
3 |
23 |
37602 |
MSKL 8-18 / EMC cable shield clamp, ⌀ 8 - 18 mm |
product page |
MSKL 8-18 |
20 |
8 |
26,9 |
50 |
piece |
4251269316883 |
4 |
31 |
36296.1 |
RCL 0.5-1.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs |
product page |
RCL 0.5-1.5mm²|SKL 1.5-3 |
20 |
12 |
18 |
25 |
piece |
4251269319655 |
5 |
32 |
36296.2 |
RCL 0.5-1.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs |
product page |
RCL 0.5-1.5mm²|MSKL 3-12 |
20 |
15 |
25,5 |
25 |
piece |
4251269319662 |
6 |
33 |
36297.1 |
RCL 0.5-1.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs |
product page |
RCL 1.0-2.5mm²|SKL 1.5-3 |
21 |
12 |
18 |
25 |
piece |
4251269319655 |
7 |
34 |
36297.2 |
RCL 0.5-1.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs |
product page |
RCL 1.0-2.5mm²|MSKL 3-12 |
21 |
15 |
26 |
25 |
piece |
4251269319662 |
8 |
35 |
36298.1 |
RCL 1.0-2.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs |
product page |
RCL 4-6mm²|SKL 1.5-3 |
24 |
12 |
19 |
25 |
piece |
4251269319679 |
9 |
36 |
36298.2 |
RCL 1.0-2.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs |
product page |
RCL 4-6mm²|MSKL 3-12 |
24 |
15 |
27 |
25 |
piece |
4251269319686 |
10 |
2 |
36653.1 |
RCL 4-6mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs |
product page |
SK 3-8 |
18 |
14 |
26 |
25 |
piece |
4251269319693 |
11 |
3 |
36224 |
RCL 4-6mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs |
product page |
SK 4-13.5 |
20 |
20 |
31 |
25 |
piece |
4251269319709 |
12 |
4 |
36202 |
SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm |
product page |
SKL 3-6 |
8 |
11 |
13 |
50 |
piece |
4251269302107 |
13 |
5 |
37660.1 |
LFZ-M(45°)|MSKL 3-12 mmEMC shield clamps for direct mounting |
product page |
LFZ-M(45°)|MSKL 3-12 mm |
|
|
|
10 |
piece |
4251269320965 |
14 |
6 |
37660.2 |
LFZ-M(45°)|MSKL 8-18 mmEMC shield clamps for direct mounting |
product page |
LFZ-M(45°)|MSKL 8-18 mm |
|
|
|
10 |
piece |
4251269320972 |
15 |
7 |
37661.1 |
LFZ-M(90°)|MSKL 3-12 mmEMC shield clamps for direct mounting |
product page |
LFZ-M(90°)|MSKL 3-12 mm |
|
|
|
10 |
piece |
4251269321450 |
16 |
8 |
37665.150 |
LF2Z-M|MSKL 3-12 mm EMC shield clamps for direct mounting |
product page |
LF2Z-M|MSKL 3-12 mm |
|
|
|
10 |
piece |
4251269320941 |
17 |
9 |
37666.150 |
LF2Z-M|MSKL 8-18 mm EMC shield clamps for direct mounting |
product page |
LF2Z-M|MSKL 8-18 mm |
|
|
|
10 |
piece |
4251269320958 |
18 |
10 |
36301.2 |
RCLZ-M 0.5-1.5mm²|MSKL 3-12 / EMC shield clamps on cable lugs |
product page |
RCLZ-M 0.5-1.5mm²|MSKL 3-12 |
|
|
|
25 |
piece |
|
19 |
11 |
36302.2 |
RCLZ-M 1.0-2.5mm²|MSKL 3-12 / EMC shield clamps on cable lugs |
product page |
RCLZ-M 1.0-2.5mm²|MSKL 3-12 |
|
|
|
25 |
piece |
|
20 |
13 |
36303.2 |
RCLZ-M 4-6mm²|MSKL 3-12 / EMC shield clamps on cable lugs |
product page |
RCLZ-M 4-6mm²|MSKL 3-12 |
|
|
|
25 |
piece |
|
21 |
14 |
36217 |
EMC shield clamps, single, for direct mounting via rivets |
product page |
SKL 56-68 |
19 |
55 |
72.5 |
5 |
piece |
4251269322761 |
22 |
15 |
36216 |
EMC shield clamps, single, for direct mounting via rivets |
product page |
SKL 56-68 |
13 |
47 |
60.5 |
5 |
piece |
4251269322754 |
23 |
16 |
36204 |
SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm |
product page |
SKL 6-8 |
8 |
11 |
15 |
50 |
piece |
4251269302114 |
24 |
17 |
36218 |
EMC shield clamps, single, for direct mounting via rivets |
product page |
SKL 56-68 |
19 |
69.5 |
91 |
5 |
piece |
4251269322778 |
25 |
18 |
36297.3 |
EMC shield clamps on cable lugs, with or without integrated cable fixing function |
product page |
RCL 1.0-2.5mm²|SKL 3-6 |
21 |
11.8 |
19 |
25 |
piece |
4251269324161 |
26 |
19 |
36297.4 |
EMC shield clamps on cable lugs, with or without integrated cable fixing function |
product page |
RCL 1.0-2.5mm²|SKL 3-6 |
21 |
11.8 |
20 |
25 |
piece |
4251269324178 |
27 |
20 |
36297.5 |
EMC shield clamps on cable lugs, with or without integrated cable fixing function |
product page |
RCL 1.0-2.5mm²|SKL 3-6 |
21 |
14 |
25 |
25 |
piece |
4251269324185 |
28 |
21 |
36205 |
SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm |
product page |
SKL 8-11 |
8 |
14 |
20 |
50 |
piece |
4251269302121 |
29 |
22 |
36206 |
SKL 11-17 / EMC cable shield clamp, ⌀ 11 - 17 mm |
product page |
SKL 11-17 |
8 |
21 |
27 |
50 |
piece |
4251269302138 |
30 |
24 |
36207 |
SKL 17-22 / EMC cable shield clamp, ⌀ 17 - 22 mm |
product page |
SKL 17-22 |
8 |
26 |
34 |
50 |
piece |
4251269302145 |
31 |
25 |
36208 |
SKL 22-30 / EMC cable shield clamp, ⌀ 22 - 30 mm |
product page |
SKL 22-30 |
8 |
35 |
39 |
50 |
piece |
4251269302152 |
32 |
26 |
36209 |
SKL 30-38 / EMC cable shield clamp, ⌀ 30 - 38 mm |
product page |
SKL 30-38 |
11 |
46,5 |
62,5 |
5 |
piece |
4251269302169 |
33 |
27 |
36213 |
SKL 38-48 / EMC cable shield clamp, ⌀ 38 - 48 mm |
product page |
SKL 38-48 |
13 |
48,5 |
71,5 |
5 |
piece |
4251269302176 |
34 |
28 |
36297.3 |
RCL 1.0-2.5mm²|SKL 3-6 / EMC cable shield clamp mounted on ring cable lugs |
product page |
RCL 1.0-2.5mm²|SKL 3-6 |
21 |
11.8 |
19 |
25 |
piece |
4251269324161 |
35 |
29 |
36297.4 |
RCL 1.0-2.5mm²|SKL 6-8 / EMC cable shield clamp mounted on ring cable lugs |
product page |
RCL 1.0-2.5mm²|SKL 6-8 |
21 |
11.8 |
20 |
25 |
piece |
4251269324178 |
36 |
30 |
36297.5 |
RCL 1.0-2.5mm²|SKL 8-11 / EMC cable shield clamp mounted on ring cable lugs |
product page |
RCL 1.0-2.5mm²|SKL 8-11 |
21 |
14 |
25 |
25 |
piece |
4251269324185 |