TAPH 16.32

Surface mounting housings with 2 levers, size "77.27", M32, HYGENIC enclosures T-TYPE /H version, IP66/IP69

Manufacturer ILME
Description Surface mounting housings with 2 levers, size "77.27", M32, HYGENIC enclosures T-TYPE /H version, IP66/IP69
Item Number TAPH 16.32
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Item Number
TAPH 16.32

Dokumentation

Kontakt leverandøren

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map