Precision spring washers
Manufacturer | Myonic GmbH |
---|---|
Description | Precision spring washers |
Manufacturer Part Number | FS 7 X 9 |
Product Page | https://myonic.com/produkte/ |
h+s [mm] | 0.90 |
s* [mm] | 0.15 |
d3 [mm] | 7.20 |
---|---|
d4 [mm] | 8.70 |
Usable for ball bearings with inner diameter [mm] | 7 |
inch | |
Usable for ball bearings with outer diameter [mm] | 9 |
inch |
CAD-modeller
Kontroller, at denne software er installeret.
Dette websted er beskyttet af reCAPTCHA, og Google Privatlivspolitik og Servicevilkår er gældende.
Valg af produkter
Manufacturer Part Number | Description | Product Page | h+s [mm] | s* [mm] | d3 [mm] | d4 [mm] | Usable for ball bearings with inner diameter [mm] | inch | Usable for ball bearings with outer diameter [mm] | inch | |
---|---|---|---|---|---|---|---|---|---|---|---|
FS 1.5 X 3 | Precision spring washers | myonic.com | 0.40 | 0.08 | 1.60 | 2.90 | - | 3 | |||
FS 2 X 3.5 | Precision spring washers | myonic.com | 0.45 | 0.08 | 2.15 | 3.10 | 2 | .1250 | |||
FS 2.5 X 4 | Precision spring washers | myonic.com | 0.50 | 0.08 | 2.70 | 3.80 | 2.5 | 4 | .1562 | ||
FS 3 X 4.5 | Precision spring washers | myonic.com | 0.50 | 0.10 | 3.20 | 4.30 | 3 | .1250 | |||
FS 3.5 X 5 | Precision spring washers | myonic.com | 0.55 | 0.10 | 3.70 | 4.80 | - | 5 | |||
FS 4 X 6 | Precision spring washers | myonic.com | 0.65 | 0.12 | 4.20 | 5.75 | 4 | .1562 | 6 | ||
FS 4.5 X 6.35 | Precision spring washers | myonic.com | 0.60 | 0.12 | 4.80 | 6.10 | - | .1875 | .2500 | ||
FS 5 X 7 | Precision spring washers | myonic.com | 0.65 | 0.12 | 5.20 | 6.75 | 5 | 7 | |||
FS 6 X 8 | Precision spring washers | myonic.com | 0.70 | 0.15 | 6.20 | 7.80 | 6 | 8 | .3125 | ||
FS 7 X 9 | Precision spring washers | myonic.com | 0.90 | 0.15 | 7.20 | 8.70 | 7 | 9 |
Dokumentation
Kontakt leverandøren

myonic GmbH
myonic is a world-leading supplier of miniature and precision ball bearings, cylindrical roller bearings and system solutions for advanced technology. As a part of the Japanese MinebeaMitsumi Grouip we service and supply our international customers in medical engineering, aerospace as well as machine tool manufacture from our location Leutkirch im Allgäu.
-
myonic GmbH
myonic GmbH
Steinbeisstraße 4
88299 Leutkirch
Tyskland
www.myonic.com
info@myonic.com