E-type double-row spherical roller bearing with relubrication groove and holes on the outer ring (22.. series)
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | E-type double-row spherical roller bearing with relubrication groove and holes on the outer ring (22.. series) - for shaft Ø160 |
Part number | 22332EMW33C3 |
Mass | 50.7 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
23232EMW33C3 | 160 | 290 | 104 | 29.58 | |
23232EMW33C4 | 160 | 290 | 104 | 29.58 | |
22332EF800 | 160 | 340 | 114 | 50.7 | |
22332EF802 | 160 | 340 | 114 | 50.7 | |
22332EMW33 | 160 | 340 | 114 | 50.7 | |
22332EMW33C3 | 160 | 340 | 114 | 50.7 | |
22332EMW33C4 | 160 | 340 | 114 | 50.7 | |
23034EMW33 | 170 | 260 | 67 | 13 | |
23034EMW33C3 | 170 | 260 | 67 | 13 | |
23034EMW33C4 | 170 | 260 | 67 | 13 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
