Single-row tapered roller bearing
Manufacturer | NTN Europe |
---|---|
Standard | ISO 355 |
Description | Single-row tapered roller bearing - for shaft Ø60 |
Part number | 32212A |
Mass | 1.17 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
32012AP6X | 60 | 95 | 23 | 0.578 | |
33112A | 60 | 100 | 30 | 0.895 | |
32212A | 60 | 110 | 29.75 | 1.17 | |
32013A | 65 | 100 | 23 | 0.621 | |
32013AP6X | 65 | 100 | 23 | 0.621 | |
33013A | 65 | 100 | 27 | 0.741 | |
30213A | 65 | 120 | 24.75 | 1.123 | |
32213A | 65 | 120 | 32.75 | 1.564 | |
33213A | 65 | 120 | 41 | 1.99 | |
31313A | 65 | 140 | 36 | 2.35 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
