Single-direction thrust ball bearing
Manufacturer | NTN Europe |
---|---|
Standard | ISO 104 |
Description | Single-direction thrust ball bearing - for shaft Ø60 |
Part number | 51312 |
Mass | 1.45 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
51311 | 55 | 105 | 35 | 1.35 | |
51112 | 60 | 85 | 17 | 0.257 | |
51312 | 60 | 110 | 35 | 1.45 | |
51213 | 65 | 100 | 27 | 0.729 | |
51313 | 65 | 115 | 36 | 1.55 | |
51114 | 70 | 95 | 18 | 0.354 | |
51214 | 70 | 105 | 27 | 0.783 | |
51115 | 75 | 100 | 19 | 0.398 | |
51215 | 75 | 110 | 27 | 0.827 | |
51116 | 80 | 105 | 19 | 0.43 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
