Single-row radial ball bearing with 2 shields
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Single-row radial ball bearing with 2 shields - for shaft Ø20 |
Part number | 6304ZZ |
Mass | 0.146 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | Catalogue | |
---|---|---|---|---|---|---|
623ZZ | 3 | 10 | 4 | 0.0015 | Catalogue | |
623ZZC3 | 3 | 10 | 4 | 0.002 | Catalogue | |
624ZZ | 4 | 13 | 5 | 0.003 | Catalogue | |
624ZZC3 | 4 | 13 | 5 | 0.003 | Catalogue | |
634ZZ | 4 | 16 | 5 | 0.0048 | Catalogue | |
625ZZ | 5 | 16 | 5 | 0.0047 | Catalogue | |
625ZZC3 | 5 | 16 | 5 | 0.0047 | Catalogue | |
635ZZ | 5 | 19 | 6 | 0.0079 | Catalogue | |
626ZZ | 6 | 19 | 6 | 0.0075 | Catalogue | |
626ZZC3 | 6 | 19 | 6 | 0.0075 | Catalogue |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
