MUCNFL200, Flanged bearing unit from thermoplastic
Manufacturer | NTN Europe |
---|---|
Description | MUCNFL200, Flanged bearing unit from thermoplastic, shaft Ø: 20 mm |
Part number | MUCNFL204 |
Product selection
d (mm) | Bearing insert | D (mm) | B (mm) | A (mm) | A1 (mm) | A2 (mm) | G | H (mm) | J (mm) | L (mm) | N (mm) | S (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | MUCNFL204 | 47 | 31 | 26.5 | 11.4 | 33.7 | 1/4"-28 | 113 | 90 | 64.8 | 11 | 12.7 | 10.9 | 5.3 | 0.25 | |
25 | MUCNFL205 | 52 | 34.1 | 29.1 | 13.5 | 36.8 | 1/4"-28 | 130 | 99 | 70 | 11 | 14.3 | 11.9 | 6.3 | 0.3 | |
30 | MUCNFL206 | 62 | 38.1 | 30.5 | 13.3 | 41.2 | 1/4"-28 | 148 | 117 | 80 | 11 | 15.9 | 16.7 | 9 | 0.45 | |
35 | MUCNFL207 | 72 | 42.9 | 32.8 | 16.1 | 43.4 | 1/4"-28 | 163 | 130 | 90 | 13 | 17.5 | 22 | 12.3 | 0.66 | |
40 | MUCNFL208 | 80 | 49.2 | 37.5 | 20 | 51.7 | 1/4"-28 | 175 | 144 | 100 | 14 | 19 | 24.9 | 14.3 | 0.87 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
