UC200L3, Bearing insert with extended inner ring and set screws, inch, triple lip seal
Manufacturer | NTN Europe |
---|---|
Description | UC200L3, Bearing insert with extended inner ring and set screws, inch, triple lip seal, shaft Ø: 44.45 mm |
Part number | UC209-28G2L3 |
Mass | 0.7 kg |
Product selection
d (inch) | Bearing insert | D (mm) | B1 (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
1 1/4 | UC207-20G2L3 | 72 | 42.9 | 25.7 | 15.2 | 0.53 | |
1 5/16 | UC207-21G2L3 | 72 | 42.9 | 25.7 | 15.2 | 0.51 | |
1 3/8 | UC207-22G2L3 | 72 | 42.9 | 25.7 | 15.2 | 0.48 | |
1 7/16 | UC207-23G2L3 | 72 | 42.9 | 25.7 | 15.2 | 0.45 | |
1 1/2 | UC208-24G2L3 | 80 | 49.2 | 29.6 | 18.2 | 0.68 | |
1 9/16 | UC208-25G2L3 | 80 | 49.2 | 29.6 | 18.2 | 0.65 | |
1 5/8 | UC209-26G2L3 | 85 | 49.2 | 31.85 | 20.8 | 0.78 | |
1 11/16 | UC209-27G2L3 | 85 | 49.2 | 31.85 | 20.8 | 0.74 | |
1 3/4 | UC209-28G2L3 | 85 | 49.2 | 31.85 | 20.8 | 0.7 | |
1 7/8 | UC210-30G2L3 | 90 | 51.6 | 35.1 | 23.2 | 0.87 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
