UC200L3, Bearing insert with extended inner ring and set screws, inch, triple lip seal
Manufacturer | NTN Europe |
---|---|
Description | UC200L3, Bearing insert with extended inner ring and set screws, inch, triple lip seal, shaft Ø: 49.2125 mm |
Part number | UC210-31G2L3 |
Mass | 0.82 kg |
Product selection
d (inch) | Bearing insert | D (mm) | B1 (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
1 15/16 | UC210-31G2L3 | 90 | 51.6 | 35.1 | 23.2 | 0.82 | |
2 | UC211-32G2L3 | 100 | 55.6 | 43.55 | 29.2 | 1.27 | |
2 1/8 | UC211-34G2L3 | 100 | 55.6 | 43.55 | 29.2 | 1.17 | |
2 3/16 | UC211-35G2L3 | 100 | 55.6 | 43.55 | 29.2 | 1.1 | |
2 1/4 | UC212-36G2L3 | 110 | 65.1 | 52.5 | 32.8 | 1.67 | |
2 3/8 | UC212-38G2L3 | 110 | 65.1 | 52.5 | 32.8 | 1.53 | |
2 7/16 | UC212-39G2L3 | 110 | 65.1 | 52.5 | 32.8 | 1.45 | |
2 1/2 | UC213-40G2L3 | 120 | 65.1 | 57.2 | 40 | 1.94 | |
2 11/16 | UC214-43G2L3 | 125 | 74.6 | 62 | 45 | 2.02 | |
2 3/4 | UC214-44G2L3 | 125 | 74.6 | 62 | 45 | 2.06 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
