UC200L3, Bearing insert with extended inner ring and set screws, inch, triple lip seal
Manufacturer | NTN Europe |
---|---|
Description | UC200L3, Bearing insert with extended inner ring and set screws, inch, triple lip seal, shaft Ø: 68.2625 mm |
Part number | UC214-43G2L3 |
Mass | 2.02 kg |
Product selection
d (inch) | Bearing insert | D (mm) | B1 (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
1/2 | UC201-08G2L3 | 47 | 31 | 12.8 | 6.65 | 0.21 | |
5/8 | UC202-10G2L3 | 47 | 31 | 12.8 | 6.65 | 0.2 | |
11/16 | UC203-11G2L3 | 47 | 31 | 12.8 | 6.65 | 0.18 | |
3/4 | UC204-12G2L3 | 47 | 31 | 12.8 | 6.65 | 0.17 | |
7/8 | UC205-14G2L3 | 52 | 34 | 14 | 7.88 | 0.21 | |
15/16 | UC205-15G2L3 | 52 | 34 | 14 | 7.88 | 0.21 | |
1 | UC205-16G2L3 | 52 | 34 | 14 | 7.88 | 0.2 | |
1 1/8 | UC206-18G2L3 | 62 | 38.1 | 19.5 | 11.2 | 0.34 | |
1 3/16 | UC206-19G2L3 | 62 | 38.1 | 19.5 | 11.2 | 0.31 | |
1 1/4 | UC206-20G2L3 | 62 | 38.1 | 19.5 | 11.2 | 0.3 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
