Basic equipment with coded angled actuator AZ 17zi-B5
Manufacturer | SCHMERSAL |
---|---|
Description | Basic equipment with coded angled actuator AZ 17zi-B5 |
Part number | 101122854 |
Selection | AZ 17 - 02zi - B5 |
Omniclass number | 23.35.37.00 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection | Description | Order Number | contacts/switch travel | |
---|---|---|---|---|
AZ 17 - 02zi - B5 | with latching force 5 N | 101122854 | 2 NC | |
AZ 17 - 02zri - B5 | with latching force 30 N | 101136309 | 2 NC | |
AZ 17 - 11zi - B5 | with latching force 5 N | 101122853 | 1 NC, 1 NO | |
AZ 17 - 11zri - B5 | with latching force 30 N | 101136305 | 1 NC, 1 NO |
Documentation
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
