SLC440
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | SLC440 Safety light curtain |
Part number | 101216750 |
Selection | SLC440-ER-1450-30-01 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection
Type
Protection class
Order number
101216750
EAN
4030661415413
Short description
Safety light curtain
Protective enclosure (type, order number)
-
Savety type referred to IEC 61496-1
4
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for SIL 3 applications
Protection field height [mm]
1450
Resolution [mm]
30
Range of protection field [mm]
300 - 10000
Connection
Connector plug M12
Weight [g]
2300
eCl@ss
27272704
Info
https://products.schmersal.com/view/101216750
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
