SLC445
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | SLC445 Safety light curtain |
Part number | 103005410 |
Selection | SLC445-ER-0730-30-01 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection
Type
Order number
103005410
Short description
Safety light curtain
EAN
4030661436241
Savety type referred to IEC 61496-1
4
Protection field height [mm]
730
Resolution [mm]
30
Range of protection field [mm]
300 - 10000
Fade-out
yes
Override
yes
Muting
yes
Connection
Connector plug M12
Protection class
IP67
Weight [g]
1200
eCl@ss
27272704
Info
https://products.schmersal.com/view/103005410'>products.schmersal.com</a>
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
