SLC440AS
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | SLC440AS Safety light curtain |
Part number | 103007489 |
Selection | SLC440AS-ER-0890-30 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection
Type
Order number
103007489
Short description
Safety light curtain
EAN
4030661449807
Savety type referred to IEC 61496-1
4
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for SIL 3 applications
Protection field height [mm]
890
Resolution [mm]
30
Range of protection field [mm]
300 - 10000
Connection
Connector plug M12
Protection class
IP67
Operating voltage
AS-i + AUX
Weight [g]
1500
eCl@ss
27272704
Info
https://products.schmersal.com/view/103007489
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
