PS116 with roller lever adjustable N200
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | PS116 with roller lever adjustable N200 |
Part number | 103008748 |
Selection | PS116-Z12-L200-N200 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection
Type
Order number
103008748
Positioning roller lever head [ ° ] [ 8 x 45° ]
[ >0< .. 360 ]
Positioning roller lever [ ° ] [ 24 x 15° ]
[ >0< .. 360 ]
Deflection at operation [ ° ]
[ -80 .. >0< .. 80 ]
Orientation roller lever [ ° ]
Adjustable lever length [mm] [ Increment 2 mm ]
[ 0 .. >42< ]
Short description
Position switch with roller lever adjustable N200
EAN
4030661455389
eCl@ss V12.0
27-27-26-01
Info
https://products.schmersal.com/view/103008748
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
