N-Programm
Manufacturer | K.A. Schmersal GmbH & Co. KG |
---|---|
Description | NDTBL/WS |
Part number | 103009712 |
Selection | NDTBL/WS |
Mass | 25 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Selection device by
Order code
Colour actuation surface
White
Colour sealing
Blue
Colour front ring
Silver
Short description
Pushbutton
Product type description
NDTBL/WS
EAN
4030661468730
Protection class
IP69K
Weight [g]
25
Info
https://products.schmersal.com/view/103009712
Mounting flange
Short description
Mounting flange EFM
Product type description
EFM
Order code
101014388
EAN
4250116201655
Weight [g]
12
Info
belongs to the device head
Contact element assembly Pos. 1
Contact element assembly Pos. 2
Contact element assembly Pos. 3
Assembly
Contact the supplier

SCHMERSAL
Industrial Switches
-
K. A. Schmersal GmbH & Co. KG
K. A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
www.schmersal.com
info@schmersal.com
